IESNA:LM-63-2002
[TEST]P1379866
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-740-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9583.3
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1429.3 1495.6 1587.6 1596.2 1604.7 1585.5 1519.1 1429.3 1420.7 1493.4 1594.0 1737.4 1936.3 2161.0 2402.8 2621.0 2807.2 2978.3 
3188.0 3393.4 3586.0 3639.5 3464.0 3158.1 2479.8 1328.7 834.4 609.8 453.6 331.6 233.2 175.4 128.4 68.5 21.4 4.3 0.0 
1429.3 1519.1 1587.6 1613.3 1619.7 1602.6 1534.1 1437.8 1429.3 1502.0 1611.1 1735.2 1947.0 2156.7 2398.5 2640.3 2841.4 3001.9 
3213.7 3419.1 3609.5 3669.4 3515.4 3166.6 2434.9 1333.0 866.5 618.3 457.9 333.8 237.5 177.6 134.8 77.0 21.4 4.3 0.0 
1429.3 1519.1 1591.9 1624.0 1619.7 1609.0 1559.8 1480.6 1442.1 1502.0 1591.9 1718.1 1908.5 2109.7 2383.5 2685.2 2884.2 2997.6 
3203.0 3412.7 3622.4 3757.2 3703.7 3387.0 2792.2 1628.2 1033.4 759.6 558.4 387.3 276.0 203.3 147.6 98.4 23.5 4.3 0.0 
1429.3 1508.4 1581.2 1624.0 1636.8 1643.2 1611.1 1546.9 1491.3 1508.4 1576.9 1673.2 1814.4 2019.8 2229.5 2437.0 2659.5 2860.7 
3072.5 3292.9 3547.5 3785.0 3844.9 3673.7 3277.9 2231.6 1300.9 954.3 718.9 528.5 365.9 258.9 162.6 98.4 30.0 4.3 0.0 
1429.3 1504.1 1587.6 1636.8 1664.6 1681.7 1679.6 1641.1 1600.4 1576.9 1600.4 1666.8 1771.6 1915.0 2092.5 2291.5 2477.7 2704.5 
2916.3 3143.1 3417.0 3727.2 4016.1 4080.2 3849.2 3188.0 1929.9 1106.2 806.6 635.5 427.9 291.0 194.7 113.4 44.9 6.4 0.0 
1429.3 1502.0 1579.0 1638.9 1686.0 1722.4 1741.6 1745.9 1730.9 1718.1 1726.7 1752.3 1810.1 1904.3 2034.8 2205.9 2404.9 2623.2 
2843.5 3083.2 3352.8 3650.2 4024.6 4444.0 4610.9 4448.3 3534.6 2073.3 971.4 577.7 402.2 263.2 169.0 100.6 44.9 8.6 0.0 
1429.3 1487.0 1557.6 1628.2 1692.4 1752.3 1799.4 1846.5 1876.4 1906.4 1923.5 1970.6 2034.8 2094.7 2191.0 2315.1 2479.8 2687.4 
2959.1 3241.5 3517.5 3770.0 4033.2 4486.8 5210.0 5830.4 5869.0 4724.3 3010.4 1414.3 539.2 303.8 171.2 89.9 44.9 12.8 
0.0 
1429.3 1469.9 1536.2 1604.7 1683.9 1756.6 1831.5 1908.5 1996.3 2090.4 2197.4 2280.8 2349.3 2422.0 2505.5 2644.6 2871.4 
3106.7 3382.7 3707.9 4013.9 4307.0 4591.6 4923.2 5436.8 6202.7 7221.2 7234.0 6260.5 4510.3 2820.0 1318.0 370.2 
164.8 55.6 17.1 0.0 
1429.3 1463.5 1510.6 1572.6 1632.5 1724.5 1795.1 1900.0 2019.8 2143.9 2302.2 2454.1 2614.6 2798.6 3012.6 3286.4 3579.6 
3958.3 4317.7 4664.4 5000.3 5289.1 5541.6 5787.7 6093.6 6540.8 7249.0 7760.4 7495.1 6508.7 4672.9 1668.9 402.2 
173.3 57.8 19.3 0.0 
1429.3 1452.8 1491.3 1542.7 1611.1 1686.0 1767.3 1863.6 1964.2 2096.8 2244.5 2394.2 2565.4 2736.6 2961.2 3211.6 3534.6 
3926.2 4322.0 4722.1 5130.8 5483.8 5802.6 6112.9 6487.3 6973.0 7679.1 8175.5 7700.5 6874.6 4632.3 1506.3 353.0 
162.6 57.8 21.4 0.0 
1429.3 1446.4 1482.8 1527.7 1581.2 1641.1 1705.3 1790.9 1874.3 1981.3 2101.1 2225.2 2342.9 2490.5 2663.8 2873.5 3126.0 3436.2 
3729.3 4048.1 4352.0 4645.1 4912.6 5177.9 5496.7 5969.5 6562.2 6814.7 6183.5 5563.0 3885.5 1226.0 316.7 141.2 
49.2 21.4 0.0 
1429.3 1442.1 1469.9 1497.7 1544.8 1581.2 1632.5 1692.4 1767.3 1840.1 1915.0 1996.3 2081.8 2152.5 2259.4 2364.3 2526.9 2704.5 
2907.7 3119.6 3286.4 3485.4 3695.1 3904.8 4225.7 4640.8 5231.4 5344.8 4651.5 4129.5 2976.2 1104.0 265.3 115.5 
42.8 19.3 0.0 
1429.3 1427.1 1446.4 1465.6 1493.4 1525.5 1549.1 1576.9 1600.4 1621.8 1643.2 1645.4 1624.0 1591.9 1546.9 1508.4 1484.9 1482.8 1512.7 
1585.5 1686.0 1786.6 1891.4 2024.1 2214.5 2531.2 2832.8 2531.2 1808.0 1553.4 1163.9 485.7 171.2 83.4 36.4 19.3 0.0 
1429.3 1412.1 1399.3 1395.0 1388.6 1371.5 1337.3 1285.9 1228.1 1153.3 1084.8 1016.3 960.7 920.0 879.4 862.3 840.9 832.3 832.3 
836.6 849.4 840.9 806.6 748.9 665.4 556.3 455.7 378.7 318.8 267.5 216.1 160.5 117.7 77.0 36.4 15.0 0.0 
1429.3 1386.5 1354.4 1315.9 1275.2 1223.9 1163.9 1108.3 1054.8 1016.3 986.4 962.8 941.4 915.8 898.6 877.2 862.3 847.3 825.9 
795.9 757.4 710.4 646.2 590.5 532.8 479.3 427.9 374.4 323.1 276.0 226.8 171.2 115.5 77.0 38.5 12.8 0.0 
1429.3 1373.6 1313.7 1258.1 1193.9 1144.7 1106.2 1074.1 1052.7 1029.2 1012.0 992.8 971.4 947.8 926.5 902.9 883.7 862.3 834.4 
793.8 748.9 699.7 654.7 622.6 590.5 545.6 487.8 423.6 370.2 310.2 250.3 188.3 132.7 81.3 38.5 10.7 0.0 
1429.3 1354.4 1277.3 1213.2 1155.4 1123.3 1106.2 1093.3 1093.3 1080.5 1063.4 1037.7 1007.8 979.9 941.4 915.8 885.8 858.0 821.6 
789.5 763.8 738.2 706.1 686.8 646.2 597.0 537.0 479.3 419.4 355.2 276.0 224.7 169.0 111.3 51.4 10.7 0.0 
1429.3 1337.3 1249.5 1174.6 1138.3 1125.4 1127.6 1138.3 1131.9 1116.9 1093.3 1054.8 1020.6 979.9 945.7 902.9 862.3 823.8 802.4 
781.0 748.9 723.2 701.8 669.7 618.3 594.8 562.7 528.5 472.9 387.3 335.9 271.7 216.1 143.4 77.0 12.8 0.0 
1429.3 1328.7 1228.1 1161.8 1134.0 1136.1 1151.1 1161.8 1166.1 1153.3 1108.3 1059.1 1007.8 956.4 911.5 868.7 836.6 823.8 798.1 
766.0 723.2 686.8 661.1 620.5 603.4 577.7 547.7 517.8 447.2 395.8 350.9 303.8 239.6 169.0 89.9 8.6 0.0 
1429.3 1322.3 1215.3 1157.5 1136.1 1153.3 1168.2 1191.8 1189.6 1163.9 1110.5 1050.5 977.8 911.5 862.3 836.6 840.9 830.2 783.1 
721.0 671.8 648.3 614.1 588.4 569.1 547.7 517.8 470.7 408.7 368.0 325.2 284.6 220.4 164.8 81.3 6.4 0.0 
1429.3 1320.1 1204.6 1146.8 1138.3 1151.1 1178.9 1198.2 1196.0 1170.4 1106.2 1020.6 935.0 868.7 821.6 802.4 821.6 793.8 729.6 
676.1 629.0 622.6 579.8 564.9 549.9 526.3 494.3 440.8 391.5 353.0 310.2 295.3 209.7 136.9 70.6 4.3 0.0 
1429.3 1320.1 1204.6 1140.4 1138.3 1146.8 1172.5 1193.9 1200.3 1172.5 1106.2 1012.0 930.7 866.5 817.3 802.4 819.5 785.2 727.5 
669.7 622.6 616.2 575.6 560.6 539.2 519.9 492.1 436.5 389.4 346.6 299.5 265.3 181.9 130.5 68.5 4.3 0.0 
